Schneider-Electric
 
IMT46450 picture- scope
IMT46450
Self-adhesive base, Thorsman installation material, 3.6mm tie width maximum , clear
Schneider Electric
Characteristics
Main
Product range Thorsman installation material
Product type Self-adhesive base
Colour Clear
Quantity per package 100 pieces
Complementary
Product destination For 3.6 mm tie width maximum
Condition of use Indoor
Fixing mode Adhesive
Material PA (polyamide) 6.6
Height 18.7 mm
Width 18.7 mm
Depth 5.8 mm
Environment
Environmental characteristic Fire resistance 30 s conforming to EN 62275
Flame retardance Self-extinguishing
Ambient air temperature for operation -30…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 13.000 cm
Package 1 Length 14.500 cm
Package 1 Weight 85.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 70
Package 2 Height 15.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 6.750 kg
Unit Type of Package 3 P06
Number of Units in Package 3 560
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 58.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No