Schneider-Electric
 
IMT47001 picture- scope
IMT47001
Thorsman - self-adhesive base for 4.8 mm tie width maximum - 100 pieces clear
Schneider Electric
Characteristics
Main
Product range Thorsman
Product type Self-adhesive base
Colour Clear
Quantity per package 100 pieces
Complementary
Product destination For 4.8 mm tie width maximum
Condition of use Indoor
Fixing mode Adhesive
Material PA (polyamide) 6.6
Height 28.0 mm
Width 28.0 mm
Depth 6.4 mm
Environment
Environmental characteristic Fire resistance 30 s conforming to EN 62275
Flame retardance Self-extinguishing
Ambient air temperature for operation -30…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.3 cm
Package 1 Width 1.4 cm
Package 1 Length 2.7 cm
Package 1 Weight 1.5 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes