Schneider-Electric
 
IMT47002 picture- scope
IMT47002
Thorsman - cradle base for 7.8 mm tie width maximum - 100 pieces
Schneider Electric
Characteristics
Main
Product range Thorsman
Product type Cradle base
Colour Clear
Quantity per package 100 pieces
Complementary
Product destination For 7.8 mm tie width maximum
Condition of use Indoor
Fixing mode By rivet
By screw
Material PA (polyamide) 6.6
Height 22.0 mm
Width 16.2 mm
Depth 9.6 mm
Environment
Environmental characteristic Fire resistance 30 s conforming to EN 62275
Flame retardance Self-extinguishing
Ambient air temperature for operation -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1.5 cm
Package 1 Length 2 cm
Package 1 Weight 1.4 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations