Schneider-Electric
 
IMT47208 picture- scope
IMT47208
Mureva lights, Floodlight 20W 4000K, IP65 230V
Schneider Electric
Characteristics
Main
Range Mureva
Range of product Mureva lights
Product or component type Floodlight
Device application Ware-houses and parking garages
Residential
Media device support
Public areas
Secure lighting
Stadiums and arenas
Complementary
Type of installation Outdoor
Total system power 20 W
Light source LED
[Ue] rated operational voltage 230 V AC
Power factor 0.7
Colour rendering index Ra=80
Luminous flux 2000 lm
Bulb lifespan 50000 h
Colour temperature 4000 K
Colour tint Black
Electrical insulation class Class F
Beam angle 110 °
Shape Rectangular
Height 163.4 mm
Width 121.4 mm
Depth 26.0 mm
Net weight 530 g
Environment
Environmental characteristic Weatherproof
IP degree of protection IP65
IK degree of protection IK05
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 13.500 cm
Package 1 Length 17.400 cm
Package 1 Weight 620.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 13.187 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 221.992 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number F6dba672-b275-44fd-8c36-b87d77230240
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 3 years