Schneider-Electric
 
IMT47218 picture- scope
IMT47218
Mureva lights, Floodlight 30W 4000K, IP44 IR Sensor 230V
Schneider Electric
Characteristics
Main
Range Mureva
Range of product Mureva lights
Product or component type Floodlight
Device application Ware-houses and parking garages
Residential
Media device support
Public areas
Secure lighting
Stadiums and arenas
Complementary
Type of installation Outdoor
Total system power 30 W
Light source LED
[Ue] rated operational voltage 230 V AC
Power factor 0.9
Colour rendering index Ra=80
Luminous flux 3000 lm
Bulb lifespan 50000 h
Colour temperature 4000 K
Colour tint Black
Provided equipment Sensor
Electrical insulation class Class F
Beam angle 110 °
Shape Rectangular
Height 189.4 mm
Width 201.4 mm
Depth 26.5 mm
Net weight 820 g
Environment
Environmental characteristic Weatherproof
IP degree of protection IP44
IK degree of protection IK04
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.8 cm
Package 1 Width 21.8 cm
Package 1 Length 21.8 cm
Package 1 Weight 800 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.703 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 81.624 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 3 years