Schneider-Electric
 
IMT47220 picture- scope
IMT47220
Mureva lights, Floodlight 50W 4000K, IP44 IR Sensor 230V
Schneider Electric
Characteristics
Main
Range Mureva
Range of product Mureva lights
Product or component type Floodlight
Device application Ware-houses and parking garages
Residential
Media device support
Public areas
Secure lighting
Stadiums and arenas
Complementary
Type of installation Outdoor
Total system power 50 W
Light source LED
[Ue] rated operational voltage 230 V AC
Power factor 0.9
Colour rendering index Ra=80
Luminous flux 5000 lm
Bulb lifespan 50000 h
Colour temperature 4000 K
Colour tint Black
Provided equipment Sensor
Electrical insulation class Class F
Beam angle 110 °
Shape Rectangular
Height 215.4 mm
Width 221.4 mm
Depth 31 mm
Net weight 1.06 kg
Environment
Environmental characteristic Weatherproof
IP degree of protection IP44
IK degree of protection IK04
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 24.5 cm
Package 1 Length 24.5 cm
Package 1 Weight 1.2 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.703 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 113.624 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number F6dba672-b275-44fd-8c36-b87d77230240
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 3 years