Schneider-Electric
 
IMT47222 picture- scope
IMT47222
Mureva lights, Floodlight 150W, IP65 230V
Schneider Electric
Characteristics
Main
Range Mureva
Range of product Mureva lights
Product or component type Floodlight
Device application Ware-houses and parking garages
Residential
Media device support
Public areas
Secure lighting
Stadiums and arenas
Complementary
Type of installation Outdoor
Total system power 150 W
Light source LED
[Ue] rated operational voltage 230 V AC
Power factor 0.9
Colour rendering index Ra=80
Luminous flux 18000 lm
Bulb lifespan 50000 h
Colour temperature 6500 K
Colour tint Black
Provided equipment Sensor
Electrical insulation class Class E
Beam angle 110 °
Shape Rectangular
Height 342.0 mm
Width 278.0 mm
Depth 61.0 mm
Net weight 4.05 kg
Environment
Environmental characteristic Weatherproof
IP degree of protection IP65
IK degree of protection IK06
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11 cm
Package 1 Width 32.4 cm
Package 1 Length 40 cm
Package 1 Weight 4.542 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 10.518 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 96.144 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number F6dba672-b275-44fd-8c36-b87d77230240
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 5 years