Schneider-Electric
 
IMT47225 picture- scope
IMT47225
Thorsman, Worklight 20W, IP65 Contour Plug 230V
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman Worklights
Product name Worklight
Product or component type Lamp
Device application Mobile equipment
Ware-houses and parking garages
Hospital
Residential
Sports hall
Complementary
Type of installation Outdoor
[Ue] rated operational voltage 230 V
Network type AC
Operational power in W 20 W
Plug standard Contour
Luminous flux 2000 lm
Bulb lifespan 50000 h
Colour rendering index Ra=80
Colour temperature 4000 K
Beam angle 110 °
Power factor 0.7
Height 229.5 mm
Width 204.5 mm
Depth 40.0 mm
Net weight 850 g
Environment
Environmental characteristic Water resistant
Dust resistant
UV resistant
Impact resistant
IP degree of protection IP65
IK degree of protection IK05
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.5 cm
Package 1 Width 23.5 cm
Package 1 Length 23.5 cm
Package 1 Weight 900 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.741 kg
Unit Type of Package 3 P12
Number of Units in Package 3 112
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 119.856 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 056ce91f-9a01-4be5-9ae7-32cfbd3860b1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No