Schneider-Electric
 
IMT47226 picture- scope
IMT47226
Thorsman, Worklight 30W, IP65 Contour Plug 230V
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman Worklights
Product name Worklight
Product or component type Lamp
Device application Mobile equipment
Ware-houses and parking garages
Hospital
Residential
Sports hall
Complementary
Type of installation Outdoor
[Ue] rated operational voltage 230 V
Network type AC
Operational power in W 30 W
Plug standard Contour
Luminous flux 3000 lm
Bulb lifespan 50000 h
Colour rendering index Ra=80
Colour temperature 4000 K
Beam angle 110 °
Power factor 0.9
Height 254.5 mm
Width 231.0 mm
Depth 20.0 mm
Net weight 1.1 kg
Environment
Environmental characteristic Water resistant
Dust resistant
UV resistant
Impact resistant
IP degree of protection IP65
IK degree of protection IK05
Ambient air temperature for operation -30…45 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 24.500 cm
Package 1 Length 26.500 cm
Package 1 Weight 1.254 kg
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.170 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 126.528 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 056ce91f-9a01-4be5-9ae7-32cfbd3860b1
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No