Schneider-Electric
 
IMT47238 picture- scope
IMT47238
Thorsman, Mini Hand Light 280lm
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman Hand Light
Product or component type Lighting
Light source LED
Complementary
Type of installation Outdoor
[Ue] rated operational voltage 3.7 V
Operational power in W 3 W
Battery type 1.5 Ah x lithium 3.7 V 3 h 8 h
Luminous flux 280 lm
Colour temperature 6000…7000 K
Material Plastic
Net weight 155 g
Environment
IP degree of protection IP20
IK degree of protection IK07
Ambient air temperature for operation -10…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 4 cm
Package 1 Length 8 cm
Package 1 Weight 225 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.39 kg
Unit Type of Package 3 P06
Number of Units in Package 3 432
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 110.74 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 43194272-b836-4e96-af37-391a2c6acf66
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No