Schneider-Electric
 
IMT47271 picture- scope
IMT47271
Worklamp, Thorsman, 35W, 4000 lumen, 4000K, Schuko Socket, with USB A+C
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman Worklights
Product or component type Work lamp
Device application Lighting
Light source LED 35 W
Complementary
[Ue] rated operational voltage 220...240 V
Network type AC
Network frequency 50...60 Hz
Operational power in W 35 W
Output voltage 5 V, 2.4 A
Plug pole configuration 2P + E
Plug standard Schuko/FR
Number of power socket outlets 1 x 2P + E, Schuko
Luminous flux 4000 lm
Bulb lifespan 50000 h
Colour rendering index Ra=80
Colour temperature 4000 K
Housing material PC + rubber
Height 270 mm
Width 260 mm
Depth 75 mm
Net weight 2.4 kg
Environment
IP degree of protection IP54
IK degree of protection IK08
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.800 cm
Package 1 Width 27.000 cm
Package 1 Length 32.000 cm
Package 1 Weight 2.783 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.283 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 159.396 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 733697df-7ebf-41db-9362-bd97b3c7e50b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No