Schneider-Electric
 
IMT47273 picture- scope
IMT47273
Worklamp, Thorsman, 75W, 8500 lumen, 4000K, Schuko Socket, with USB A+C
Schneider Electric
Characteristics
Main
Range Thorsman
Range of product Thorsman Worklights
Product or component type Work lamp
Device application Lighting
Light source LED 75 W
Complementary
[Ue] rated operational voltage 220...240 V
Network type AC
Network frequency 50...60 Hz
Operational power in W 75 W
Output voltage 5 V, 2.4 A
Plug pole configuration 2P + E
Plug standard Schuko/FR
Number of power socket outlets 1 x 2P + E, Schuko
Luminous flux 8500 lm
Bulb lifespan 50000 h
Colour rendering index Ra=80
Colour temperature 4000 K
Housing material PC + rubber
Height 350 mm
Width 340 mm
Depth 82.5 mm
Net weight 3.4 kg
Environment
IP degree of protection IP54
IK degree of protection IK08
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.600 cm
Package 1 Width 36.200 cm
Package 1 Length 41.000 cm
Package 1 Weight 4.503 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.207 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 134.484 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 733697df-7ebf-41db-9362-bd97b3c7e50b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No