Schneider-Electric
 
IMT47281 picture- scope
IMT47281
Tripod and Bracket, Thorsman
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Tripod
Range compatibility Thorsman work lamp
Complementary
Mounting support Telescopic stand
Provided equipment Bracket
Product destination 2 work lamp
Material Iron
Height Tripod: 1395 mm
Bracket: 680 mm
Width Tripod: 120 mm
Bracket: 40 mm
Depth Tripod : 120 mm
Bracket : 20 mm
Net weight 6.29 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.700 cm
Package 1 Width 19.000 cm
Package 1 Length 126.000 cm
Package 1 Weight 7.007 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 98.000 cm
Package 2 Width 90.000 cm
Package 2 Length 150.000 cm
Package 2 Weight 165.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 733697df-7ebf-41db-9362-bd97b3c7e50b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No