Schneider-Electric
 
IMT47939 picture- scope
IMT47939
Mureva FIX - instacable for Ø16-32 mm conduits
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Conduit support
Range compatibility Mureva Mureva TUBE conduit
Colour White (RAL 9003)
Quantity per package 100 pieces
Complementary
Accessory / separate part category Installation accessory
Condition of use Outdoor
Indoor
Tube diameter 16…32 mm
Material PA (polyamide)
Fixing mode By Murafix plug
By screw
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.120 cm
Package 1 Width 2.000 cm
Package 1 Length 15.500 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 8.500 cm
Package 2 Width 16.000 cm
Package 2 Length 22.500 cm
Package 2 Weight 356.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 1000
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.738 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No