Schneider-Electric
 
IMT48000 picture- scope
IMT48000
Thorsman - TP 3 - wall plug - without screw - set of 100
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Wall plug
Device short name TP
Drilling diameter 10 mm concrete
9 mm ALC concrete
Minimum drilling depth 50 mm
Screw diameter 5…7 mm
Material PEHD (polyethylene high density)
Complementary
Practical load capacity Shear: 1.4 kN for concrete C25 4.5)
Pull-out load: 1 kN for concrete C25 6)
Shear: 0.4 kN for low density concrete 500 and expanded clay 4.5)
Pull-out load: 0.15 kN for low density concrete 500 and expanded clay 6)
Practical load capacity Shear: 30 kg for solid brick 4.5)
Shear: 140 kg for concrete C25 4.5)
Pull-out load: 100 kg for concrete C25 6)
Pull-out load: 15 kg for solid brick 6)
Colour tint Blue
Ambient air temperature for operation -50…80 °C
Diameter 10 mm
Length 45 mm
Environment
Quantity per set Set of 100
Sale per indivisible quantity 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 1.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 2.400 g
Unit Type of Package 2 P12
Number of Units in Package 2 63000
Package 2 Height 104.400 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 189.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No