Schneider-Electric
 
IMT48001 picture- scope
IMT48001
Thorsman - TP 4 - wall plug - without screw - set of 50
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Wall plug
Device short name TP
Drilling diameter 12 mm concrete
10 mm ALC concrete
Minimum drilling depth 65 mm
Screw diameter 8…10 mm
Material PEHD (polyethylene high density)
Complementary
Practical load capacity Shear: 3 kN for concrete C25 4.5)
Pull-out load: 2 kN for concrete C25 6)
Shear: 0.5 kN for low density concrete 500 and expanded clay 4.5)
Pull-out load: 0.25 kN for low density concrete 500 and expanded clay 6)
Practical load capacity Shear: 50 kg for solid brick 4.5)
Pull-out load: 25 kg for solid brick 6)
Shear: 300 kg for concrete C25 4.5)
Pull-out load: 200 kg for concrete C25 6)
Colour tint Green
Ambient air temperature for operation -50…80 °C
Diameter 12 mm
Length 60 mm
Environment
Quantity per set Set of 50
Sale per indivisible quantity 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 1.200 cm
Package 1 Length 6.000 cm
Package 1 Weight 4.700 g
Unit Type of Package 2 P12
Number of Units in Package 2 31500
Package 2 Height 104.400 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 170.130 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No