Schneider-Electric
 
IMT80006 picture- scope
IMT80006
Thorsman, Nail clip 8-12 2.0x30, light GY, 20pcs bag
Schneider Electric
Characteristics
Main
Range Thorsman
Product or component type Nail clip
Device application Cable installation
Cable type Round cable 8...12 mm
Nail diameter 2 mm
Length 30 mm
Complementary
Colour tint Light grey
Atmospheric-corrosivity category C2
Environment
Type of packing Bag
Quantity per set 20 pieces
Sale per indivisible quantity 20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 9.500 cm
Package 1 Length 17.800 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 7.500 cm
Package 2 Width 12.200 cm
Package 2 Length 23.200 cm
Package 2 Weight 166.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.338 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No