Schneider-Electric
 
IMT80032 picture- scope
IMT80032
Mureva FIX, Conduit clip M32, grey, 10pcs bag
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Conduit clip
Device application Conduit installation
Locking options description Manual push-in lock
Complementary
Tube diameter 32 mm
Type of installation Cable suspension
Width 12 mm
Length 42 mm
Colour tint Grey (RAL 7035)
Material Body: PVC (polyvinyl chloride) conforming to EN 61386-25
Ambient air temperature for operation -5…60 °C
Environment
Type of packing Bag
Quantity per set 10 pieces
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 3.7 cm
Package 1 Length 4.1 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1600
Package 2 Height 50.0 cm
Package 2 Width 36.0 cm
Package 2 Length 30.0 cm
Package 2 Weight 13.238 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48000
Package 3 Height 198.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 409.14 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations