Schneider-Electric
 
IMT80125 picture- scope
IMT80125
Mureva FIX, Conduit clip M25, grey, 50pcs box
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Conduit clip
Device application Conduit installation
Locking options description Manual push-in lock
Complementary
Tube diameter 25 mm
Type of installation Cable suspension
Width 12 mm
Length 35 mm
Colour tint Grey (RAL 7035)
Material Body: PVC (polyvinyl chloride) conforming to EN 61386-25
Ambient air temperature for operation -5…60 °C
Environment
Type of packing Box
Quantity per set 50 pieces
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 3.6 cm
Package 1 Length 3.4 cm
Package 1 Weight 300 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations