Schneider-Electric
 
INS40550 picture- scope
INS40550
OptiLine 45 - floor grommet
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Product type Floor grommet
Cabling installation system Service post
Service box
Quantity package 1 / unit 1 piece
Complementary
Product material Zinc chromium plated
Diameter 147 mm
Height 38 mm
Environment
Operating temperature -25…60 °C
IP degree of protection IP44
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 17.0 cm
Package 1 Length 16.5 cm
Package 1 Weight 917.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.696 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months