Schneider-Electric
 
INS44291 picture- scope
INS44291
Unica system+, M Unit Cable 3m,2.5mm2,Straight,White
Schneider Electric
Characteristics
Main
Range of product Unica System+
Range Unica
Product type Cable
Colour White
Complementary
Product destination Power unit
Modular unit
Type of cable Power supply cable
Mounting mode Plug-in
Connector type 2-pole plug Schuko French/German
Interface GST 18i3 female
Rating 16 A at 250 V AC 50...60 Hz
Conductor material Steel
Cable insulation material PA (polyamide)
Mounting position Right-angled
Cable outer diameter 10.3 mm
Number of cables 3 cable(s) 2.5 mm²
Cable length 3 m
Height 55 mm
Width 38 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 27.0 cm
Package 1 Length 27.0 cm
Package 1 Weight 521.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 17
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.643 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information