Schneider-Electric
 
INS44324 picture- scope
INS44324
Unica system+ - Mod Unit - Wireless charging - Anthra/G
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Induction charger
Additional information Modular unit
Type of service box Desk
Device presentation Complete product
Colour White/grey
Complementary
Mounting mode Surface mounted
Depth 149 mm
Height 99 mm
Width 128 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.9 cm
Package 1 Width 9.9 cm
Package 1 Length 12.8 cm
Package 1 Weight 337.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 4.747 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 77.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 27.488 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins