Schneider-Electric
 
INS52125 picture- scope
INS52125
Unica system+ , Floorbox L , Metal , IP24 , 8mod
Schneider Electric
Characteristics
Main
Range Unica
Product type Floor outlet box
Device application Power socket distribution
Cabling installation system Floor outlet box
Type of floor Raised floor
In-cavity floor
Hollow core floor
Floor box shape Rectangular
Colour Grey
Complementary
Device presentation Complete product
Product compatibility Unica outlet - 45 mm x 45 mm
Unica outlet - 45 mm x 90 mm
Size Housing: L
Device mounting Floor mounted
Fixing mode Snap-fitted
Strain relief
Product material Metal brushed finish
Height 82 mm
Width 200 mm
Depth 275 mm
Environment
IK degree of protection IK09
IP degree of protection IP24
Market segment Commercial
Office
School
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.4 cm
Package 1 Width 21.5 cm
Package 1 Length 31.2 cm
Package 1 Weight 2.895 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.165 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 110 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 80.28 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations