Schneider-Electric
 
INS52127 picture- scope
INS52127
Unica system+ , Floorbox XL , Metal , IP24 , 12 mod
Schneider Electric
Characteristics
Main
Range Unica
Product type Floor outlet box
Device application Power socket distribution
Cabling installation system Floor outlet box
Type of floor Raised floor
Floor box shape Rectangular
Colour Grey
Complementary
Device presentation Complete product
Product compatibility Unica outlet - 45 mm x 45 mm
Size Housing: XL
Device mounting Floor mounted
Fixing mode Snap-fitted
Product material Metal brushed finish
Height 82 mm
Width 224 mm
Depth 345 mm
Environment
IK degree of protection IK09
IP degree of protection IP24
Market segment Commercial
Office
School
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 23.5 cm
Package 1 Length 38.0 cm
Package 1 Weight 4.158 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 12.918 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations