Schneider-Electric
 
INS60500 picture- scope
INS60500
Connection kit, Thorsman, CYB-DP, 2xActassi 250 cat. 6A STP, angled, white
Schneider Electric
Characteristics
Main
Range Thorsman
Product name Thorsman CYB
Device short name Actassi 250
Product or component type VDI connection kit
Device application Mounting
Device presentation Angled
Provided equipment Mounting adaptor
Cable shielding type STP
Colour tint White (NCS 0701-G46Y)
Quantity per set Set of 1
Complementary
Socket number 2
Connector type RJ45
Communication network category 6
Product compatibility Actassi
Material PC/ABS
ABS (acrylonitrile butadiene-styrene)
Length 84 mm
Height 50 mm
Width 84 mm
Environment
Ambient air temperature for operation -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 18.900 cm
Package 1 Length 25.200 cm
Package 1 Weight 106.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 14.400 cm
Package 2 Width 39.800 cm
Package 2 Length 31.200 cm
Package 2 Weight 1.416 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 80.000 cm
Package 3 Width 105.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 80.376 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 89f48f58-8743-4a8c-aad2-c796c3e70cb3
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No