Schneider-Electric
 
INS60522 picture- scope
INS60522
CYB - double USB charger 2.4 A - white
Schneider Electric
Characteristics
Main
Range CYB
Product or component type USB charger
Complementary
Device application Charger
Device mounting Flush
Device presentation Mechanism with central plate
Colour tint White
Surface treatment Untreated
Fixing mode By screws
By claws
Type of packing Flow-pack
[Ue] rated operational voltage 100...240 V AC +/- 10 % at 50/60 Hz
Power consumption in W 0.075 W
Nominal output power 12 W
Input power 12 W
Service life in hours 30000 h 12 W
Integrated connection type 1 USB type A 5 V DC, maximum load current: 2.4 A
1 USB type C 5 V DC
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Wire stripping length 8 mm
Product compatibility Mobile/tablet Mac iOS
Mobile/tablet Android
Mobile/tablet Windows
Height 45 mm
Width 22.5 mm
Depth 42 mm
Embedding depth 30.8 mm
Environment
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…50 °C
Standards EN 62684
ETSI EN 301 489-4
EN 60950-1
Directives 2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
Electrical insulation class Class II
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 8.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 137 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.4 cm
Package 2 Width 38.5 cm
Package 2 Length 18.8 cm
Package 2 Weight 1.51 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 30
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.94 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 9acb4683-bc81-47e0-9db7-4f57d2c6f63a
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No