Schneider-Electric
 
INS64221 picture- scope
INS64221
OptiLine 50 - Audio Jack 3.5 cable 0,2 Keystone/Female
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Cable
Quantity package 1 / unit Set of 1
Complementary
Interface 3.5 mm jack
Product compatibility AMP keystone
Product material Plastic
Length 200 mm
Height 5 mm
Width 10 mm
Environment
Operating temperature -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 17.3 cm
Package 1 Length 23.4 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 12.2 cm
Package 2 Width 26.4 cm
Package 2 Length 27.8 cm
Package 2 Weight 566.0 g
Unit Type of Package 3 PAL
Number of Units in Package 3 960
Package 3 Height 70.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 37.12 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations