Schneider-Electric
 
INS64222 picture- scope
INS64222
OptiLine 50 - USB 3.0 cable L= 20 cm Keystone/Female
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product type Cable
Quantity package 1 / unit Set of 1
Complementary
Interface USB 3.0
Product compatibility AMP keystone
Product material Plastic
Length 200 mm
Height 5 mm
Width 10 mm
Environment
Operating temperature -5…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 17.8 cm
Package 1 Length 18.3 cm
Package 1 Weight 28.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 13.0 cm
Package 2 Width 26.4 cm
Package 2 Length 26.6 cm
Package 2 Weight 664.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.474 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations