Schneider-Electric
 
ISM10902 picture- scope
ISM10902
OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
OptiLine 70
Cabling installation system Trunking
Product type Cable shelf
Colour White (RAL 9010)
Quantity package 1 / unit 24 m
Complementary
Trunking material Plastic
Aluminium
Trunking dimension 75 x 55 mm
120 x 55 mm
165 x 55 mm
95 x 55 mm
155 x 55 mm
140 x 55 mm
185 x 55 mm
80 x 55 mm
Fixing mode Snap-fitted
Product material PVC (polyvinyl chloride)
Length 1000 mm
Height 17 mm
Width 47 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 4.700 cm
Package 1 Length 100.000 cm
Package 1 Weight 169.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 24
Package 2 Height 11.300 cm
Package 2 Width 15.000 cm
Package 2 Length 102.000 cm
Package 2 Weight 4.210 kg
Unit Type of Package 3 P12
Number of Units in Package 3 720
Package 3 Height 82.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 130.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months