Schneider-Electric
 
ISM20202 picture- scope
ISM20202
OptiLine 45 - post - two-sided - natural - 700 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Post
Product type Post
Type of post Two-sided
Pole/post surface finish Anodized
Complementary
Colour Natural
Fixing mode Screw-fixed
Front opening size 45 mm
Material Aluminium anodized
Quantity package 1 / unit Set of 1
Height 700 mm
Width 116 mm
Market segment Small commercial
Residential
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN-AW-6063
NF C 68-102
Operating temperature -25…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 16.0 cm
Package 1 Length 74.5 cm
Package 1 Weight 2.9 kg
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 67.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 91.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months