Schneider-Electric
 
ISM20801P picture- scope
ISM20801P
Ceiling cable feeder 3.2m Polar white
Schneider Electric
Characteristics
Main
Range OptiLine
Cabling installation system Service box
Product or component type Cable feeder
Complementary
Type of service box Service box kit
Device presentation Empty
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Product compatibility Altira wiring device
Unica wiring device
Material Aluminium powder coated
Height 3200 mm
Diameter 52 mm
Market segment Residential
Small commercial
Environment
Standards IEC 1084-2-4
SS 424 10 32
Ambient air temperature for operation -5…60 °C
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 5.300 cm
Package 1 Length 318.000 cm
Package 1 Weight 3.180 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 120.000 cm
Package 2 Width 120.000 cm
Package 2 Length 330.000 cm
Package 2 Weight 130.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No