Schneider-Electric
 
ISM20810P picture- scope
ISM20810P
OptiLine 45 - ceiling frame - polar white
Schneider Electric
Characteristics
Main
Cabling installation system Pole
Product or component type Ceiling frame
Complementary
Type of pole One-sided
Colour tint Polar white (RAL 9003)
Quantity per set Set of 1
Pole/post surface finish Powder coated
Anodized
Pole fixing mode Tension-mounted
Fixing mode Self-sticking
Material PS (polystyrene)
Length 129 mm
Height 1 mm
Width 108 mm
Environment
Ambient air temperature for operation -25…60 °C
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.300 cm
Package 1 Width 11.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.620 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations