Schneider-Electric
 
ISM22202 picture- scope
ISM22202
OptiLine 45 - post - one-sided - white - 600 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Product type Post
Type of post One-sided
Pole/post surface finish Powder coated
Complementary
Mounting mode Free standing
Device composition 2 x RJ45 connector, communication network category: 6, cable shielding type: S/FTP, 2 modules
6 x socket-outlet, outlet standard:German, 2 modules
Colour Polar white (RAL 9003)
Fixing mode Screw-fixed
Front opening size 45 mm
Material Aluminium
Quantity package 1 / unit 1
Height 600 mm
Width 68 mm
Market segment Residential
Commercial
Office
Depth 89 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 17.0 cm
Package 1 Length 74.0 cm
Package 1 Weight 3.25 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 63.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 70.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations