Schneider-Electric
 
ISM71505 picture- scope
ISM71505
Thorsman Glands - cable gland - grey - M32 - diameter 15 to 21
Schneider Electric
Characteristics
Main
Product range Thorsman Glands
Product type Cable gland
Colour Grey (RAL 7035)
Quantity per package Set of 10
Complementary
Material PA6
ISO thread M32
Cable outer diameter 15…21 mm
Environment
IP-Class IP68
Operating temperature -30…80 °C permanently
-30…150 °C intermittently
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 4.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 33.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.000 cm
Package 2 Width 18.000 cm
Package 2 Length 23.000 cm
Package 2 Weight 338.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 300
Package 3 Height 28.000 cm
Package 3 Width 40.000 cm
Package 3 Length 56.500 cm
Package 3 Weight 10.562 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months