Schneider-Electric
 
K10B002ACH picture- scope
K10B002ACH
Complete cam switch, Harmony K1, K2, cam switch, Harmony K, 16mm or 22mm, plastic, 2 poles, 60degrees, 10A, 30x30mm, marked 0 1
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Complete cam switch
Component name K10
[Ith] conventional free air thermal current 10 A
Product mounting Front mounting
Fixing mode Ø 16 or 22 mm hole
Cam switch head type With front plate 30 x 30 mm
Type of operator Black handle
Rotary handle padlocking Without
Presentation of legend With metallic legend, 0 - 1 black marking
Cam switch function Switch
Return Without
Off position With Off position
Poles description 2P
Switching positions Right: 0° - 60°
IP degree of protection Contact block: IP20
Operating head: IP65 conforming to IEC 60529
Complementary
Switching angle 60 °
[Ui] rated insulation voltage 440 V (pollution degree 3) conforming to IEC 60947-1
Rated operational power in W 370 W AC-23A, 110/120 V 1 phase
750 W AC-23A, 220/240 V 1 phase
Rated power in hp 0.33 hp at 110/120 V AC, 1 phase
0.75 hp at 220/240 V AC, 1 phase
[Ie] rated operational current AC 10 A at 400 V AC-1
10 A at 400 V AC-21A
3 A at 240 V AC-15
6 A at 120 V AC-15
[Ie] rated operational current DC 10 A at 24 V resistive load
0.3 A at 220 V resistive load
0.7 A at 110 V resistive load
Electrical durability 100000000 cycles
Short-circuit protection 10 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Contact operation Slow-break
Electrical connection Captive screw clamp terminals, clamping capacity: 2 x 1.5 mm²
Mechanical durability 1000000 cycles
CAD overall width 30 mm
CAD overall height 30 mm
CAD overall depth 76 mm
Net weight 0.035 kg
Environment
Standards CENELEC EN 50013
IEC 60947-3
IEC 60947-5-1
Product certifications CULus
Protective treatment TC
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 4.1 cm
Package 1 Length 10.5 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.711 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months