Schneider-Electric
 
K2D004ALH picture- scope
K2D004ALH
Cam switch, Harmony K, multifixing, plastic, 4 poles, 2 positions, 45 degree, 20A, 45x45mm,metallic legend, marked 0/1, 35mm black handle
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Complete cam switch
Component name K2
[Ith] conventional free air thermal current 20 A
Mounting location Front
Fixing mode Multifixing
Cam switch head type With front plate 45 x 45 mm
Type of operator Black handle, length = 35 mm
Rotary handle padlocking Without
Presentation of legend With metallic legend, 0 - 1 black marking
Cam switch function Switch
Return Without
Off position With Off position
Poles description 4P
Switching positions Right: 0° - 45°
IP degree of protection IP40 conforming to IEC 60529
Complementary
Switching angle 45 °
[Ui] rated insulation voltage 690 V (pollution degree 3) conforming to IEC 60947-1
[Ithe] conventional enclosed thermal current 16 A
Electrical durability 200000 cycles AC-23
200000 cycles AC-3
600000 cycles AC-15
600000 cycles AC-21
Maximum operating rate 2.5 cyc/mn AC-21
2.5 cyc/mn AC-23
2.5 cyc/mn AC-3
8.333 cyc/mn AC-15
Short-circuit current 10000 A
Short-circuit protection 20 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 4 kV in isolating function
6 kV conforming to IEC 947-1
Contact operation Slow-break
Positive opening With
Electrical connection Captive screw clamp terminals flexible, clamping capacity: 2 x 1.5 mm²
Captive screw clamp terminals solid, clamping capacity: 1 x 2.5 mm²
Mechanical durability 1000000 cycles
CAD overall width 45 mm
CAD overall height 45 mm
CAD overall depth 87 mm
Net weight 0.138 kg
Environment
Standards IEC 60947-3 for power circuit
IEC 60947-5-1 for control circuit
CENELEC EN 50013
GB/T 14048.5 for control circuit
GB/T 14048.3 for power circuit
Product certifications CSA 240 V 3 hp 3 phases 2 -pole(s)
UL 240 V 0.33 hp 1 phase 2 -pole(s)
CSA 240 V 1 hp 1 phase
UL 240 V 1 hp 3 phases
CCC
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
Overvoltage category Class II conforming to IEC 536
Class II conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 5.6 cm
Package 1 Length 10.9 cm
Package 1 Weight 139.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months