Schneider-Electric
 
K30E003WP picture- scope
K30E003WP
Complete cam switch, Harmony K1, K2, cam reversing switch, front mounting, plastic, 3 poles, position 0, 60degrees, 32A, 64x64mm, marked 1 0 2
Schneider Electric
Characteristics
Main
Range of product Harmony K
Product or component type Complete cam switch
Component name K30
[Ith] conventional free air thermal current 32 A
Product mounting Front mounting
Fixing mode 4 holes
Cam switch head type With front plate 64 x 64 mm
Type of operator Black handle
Rotary handle padlocking Without
Presentation of legend With metallic legend, 1 - 0 - 2 black marking
Cam switch function Reversing switch
Return Without
Off position With Off position
Poles description 3P
Switching positions Right: 0° - 60°
Left: 0° - 300°
IP degree of protection IP40 conforming to IEC 60529
Complementary
Switching angle 60 °
[Ui] rated insulation voltage 690 V (pollution degree 3) conforming to IEC 60947-1
Short-circuit current 5000 A
Short-circuit protection 50 A cartridge fuse, type gG
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 947-1
6 kV conforming to IEC 947-1
Contact operation Slow-break
Positive opening With
Electrical connection Captive screw clamp terminals flexible, clamping capacity: 2 x 4 mm²
Captive screw clamp terminals solid, clamping capacity: 2 x 6 mm²
Tightening torque 1.2 N.m
Switching capacity in mA 11000 mA DC at 120 V 2 contact(s) for inductive load (T = 50 ms)
11000 mA DC at 180 V 3 contact(s) for inductive load (T = 50 ms)
11000 mA DC at 60 V 1 contact(s) for inductive load (T = 50 ms)
1200 mA DC at 220 V 1 contact(s) for resistive load (T = 1 ms)
1200 mA DC at 440 V 2 contact(s) for resistive load (T = 1 ms)
1200 mA DC at 660 V 3 contact(s) for resistive load (T = 1 ms)
16000 mA DC at 140 V 3 contact(s) for inductive load (T = 50 ms)
16000 mA DC at 48 V 1 contact(s) for inductive load (T = 50 ms)
16000 mA DC at 95 V 2 contact(s) for inductive load (T = 50 ms)
23000 mA DC at 120 V 2 contact(s) for resistive load (T = 1 ms)
23000 mA DC at 180 V 3 contact(s) for resistive load (T = 1 ms)
23000 mA DC at 60 V 1 contact(s) for resistive load (T = 1 ms)
25000 mA DC at 30 V 1 contact(s) for inductive load (T = 50 ms)
25000 mA DC at 60 V 2 contact(s) for inductive load (T = 50 ms)
25000 mA DC at 90 V 3 contact(s) for inductive load (T = 50 ms)
3200 mA DC at 110 V 1 contact(s) for inductive load (T = 50 ms)
3200 mA DC at 220 V 2 contact(s) for inductive load (T = 50 ms)
3200 mA DC at 330 V 3 contact(s) for inductive load (T = 50 ms)
32000 mA DC at 140 V 3 contact(s) for resistive load (T = 1 ms)
32000 mA DC at 24 V 1 contact(s) for inductive load (T = 50 ms)
32000 mA DC at 24 V 1 contact(s) for resistive load (T = 1 ms)
32000 mA DC at 48 V 1 contact(s) for resistive load (T = 1 ms)
32000 mA DC at 48 V 2 contact(s) for inductive load (T = 50 ms)
32000 mA DC at 48 V 2 contact(s) for resistive load (T = 1 ms)
32000 mA DC at 70 V 3 contact(s) for inductive load (T = 50 ms)
32000 mA DC at 70 V 3 contact(s) for resistive load (T = 1 ms)
32000 mA DC at 95 V 2 contact(s) for resistive load (T = 1 ms)
400 mA DC at 440 V 1 contact(s) for resistive load (T = 1 ms)
400 mA DC at 660 V 2 contact(s) for resistive load (T = 1 ms)
6500 mA DC at 110 V 1 contact(s) for resistive load (T = 1 ms)
6500 mA DC at 220 V 2 contact(s) for resistive load (T = 1 ms)
6500 mA DC at 330 V 3 contact(s) for resistive load (T = 1 ms)
Mechanical durability 300000 cycles
CAD overall width 64 mm
CAD overall height 64 mm
CAD overall depth 106 mm
Net weight 0.385 kg
Environment
Standards IEC 60947-3
Product certifications CULus 120 V 2 hp 1 phase
CULus 240 V 5 hp 1 phase
CULus 240 V 5 hp 3 phases
CULus 480 V 20 hp 3 phases
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Electrical shock protection class Class II conforming to IEC 60536
Class II conforming to NF C 20-030
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 7.200 cm
Package 1 Length 7.200 cm
Package 1 Weight 268.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.695 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months