Schneider-Electric
 
KBA25ABG4W picture- scope
KBA25ABG4W
End feed unit, Canalis KBA, 25A, left mounting, 1 circuit, compatible DALI, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KBA
Product compatibility Canalis KBA busbar trunking 25 A
Offer type Classic
Control system
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 25 A
[Ue] rated operational voltage 230...400 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
L + N + PE
Protection type Without protection
Control type Communicating
Communication port protocol DALI
Colour White (RAL 9003)
Complementary
Provided equipment End cover
Mounting location Left
Mounting mode By screws
Mounting support Busbar
Connections - terminals Terminal block - Pg 16 - screw clamp connector for 4 mm²
Width 273 mm
Depth 57 mm
Height 57 mm
Net weight 200 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 5.500 cm
Package 1 Length 29.000 cm
Package 1 Weight 224.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.962 kg
Unit Type of Package 3 P06
Number of Units in Package 3 192
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 54.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months