|
|
|
KBA25ED2302W
Straight length, Canalis KBA, 25A, 1 circuit, L+N+PE, 2 outlets, 3m, white RAL9003
|
|
|
Main
Range of product
|
Canalis
|
Device short name
|
KBA
|
Offer type
|
Classic
|
Product or component type
|
Straight length
|
Busbar description
|
Distribution length
|
Device application
|
Power socket distribution
Lighting
|
[Ie] rated operational current
|
25 A at 35 °C
|
[Ue] rated operational voltage
|
230...400 V
|
Network frequency
|
50/60 Hz
|
Busbar trunking polarity
|
L + N + PE
|
Number of circuits
|
1
|
Number of tap-off outlets
|
2
|
Control type
|
Without
|
Mounting mode
|
By clips
|
Complementary
[Uimp] rated impulse withstand voltage
|
4 kV
|
[Ui] rated insulation voltage
|
690 V
|
[Icw] rated short-time withstand current
|
0.44 kA
|
[Ipk] rated peak withstand current
|
4.4 kA
|
Thermal stress limit
|
195 kA².s
|
Maximum radiated magnetic field
|
2 pT
|
THDI
|
0…15 % 25 A
15…33 % 20 A
33…100 % 16 A
|
Maximum voltage drop
|
<0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.67 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.61 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.54 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
|
Standards
|
EN/IEC 61439-6
EN/IEC 61439-1
|
Width
|
30 mm
|
Height
|
46 mm
|
Length
|
3 m
|
Colour
|
White (RAL 9003)
|
Net weight
|
2.4 kg
|
Environment
IP degree of protection
|
IP55 conforming to EN/IEC 60529
|
IK degree of protection
|
IK06 conforming to EN/IEC 62262
|
Ambient air temperature for operation
|
0…35 °C (100 % of In)
35…40 °C (96 % of In)
40…45 °C (93 % of In)
45…50 °C (89 % of In)
50…55 °C (85 % of In)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
3.200 cm
|
Package 1 Length
|
314.000 cm
|
Package 1 Weight
|
3.000 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
10.500 cm
|
Package 2 Width
|
10.500 cm
|
Package 2 Length
|
318.000 cm
|
Package 2 Weight
|
18.000 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
144
|
Package 3 Height
|
52.500 cm
|
Package 3 Width
|
64.000 cm
|
Package 3 Length
|
320.000 cm
|
Package 3 Weight
|
452.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free product
|
Take-back
|
No
|
Contractual warranty
|
|