Schneider-Electric
 
KBA25ED4302W picture- scope
KBA25ED4302W
Straight length, Canalis KBA, 25A, 1 circuit, 3L+N+PE, compatible DALI, 2 outlets, 3m, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KBA
Offer type Classic
Control system
Product or component type Straight length
Busbar description Distribution length
Device application Lighting
Power socket distribution
[Ie] rated operational current 25 A at 35 °C
[Ue] rated operational voltage 230...400 V
Network frequency 50/60 Hz
Busbar trunking polarity 3L + N + PE
Number of circuits 1
Number of tap-off outlets 2
Control type Communicating
Communication port protocol DALI
Mounting mode By clips
Complementary
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 0.44 kA
[Ipk] rated peak withstand current 4.4 kA
Thermal stress limit 195 kA².s
Maximum radiated magnetic field 2 pT
THDI 0…15 % 25 A
15…33 % 20 A
33…100 % 16 A
Maximum voltage drop <0.72 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.67 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.61 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.54 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Standards EN/IEC 61439-6
EN/IEC 61439-1
Width 30 mm
Height 46 mm
Length 3 m
Colour White (RAL 9003)
Net weight 2.4 kg
Environment
IP degree of protection IP55 conforming to EN/IEC 60529
IK degree of protection IK06 conforming to EN/IEC 62262
Ambient air temperature for operation 0…35 °C (100 % of In)
35…40 °C (96 % of In)
40…45 °C (93 % of In)
45…50 °C (89 % of In)
50…55 °C (85 % of In)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 3.2 cm
Package 1 Length 314 cm
Package 1 Weight 3 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10.5 cm
Package 2 Width 10.5 cm
Package 2 Length 318.5 cm
Package 2 Weight 18 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 144
Package 3 Height 53 cm
Package 3 Width 64 cm
Package 3 Length 320 cm
Package 3 Weight 452 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months