Schneider-Electric
 
KBA40ABD4TW picture- scope
KBA40ABD4TW
End feed unit, Canalis KBA, 25/40A, right mounting, 1 circuit, compatible DALI and KNX, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KBA
Product compatibility Canalis KBA busbar trunking 25…40 A
Offer type Control system
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 40 A
25 A
[Ue] rated operational voltage 230...400 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
L + N + PE
Protection type Without protection
Control type Communicating
Communication port protocol DALI
KNX
Colour White (RAL 9003)
Complementary
Provided equipment End cover
Mounting location Right
Mounting mode By screws
Mounting support Busbar
Connections - terminals Terminal block - Pg 21 - screw clamp connector for 10 mm²
Width 320 mm
Depth 75.5 mm
Height 78.5 mm
Net weight 500 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 7.5 cm
Package 1 Length 39 cm
Package 1 Weight 800 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 20 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.4 kg
Unit Type of Package 3 P06
Number of Units in Package 3 64
Package 3 Height 50 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 75.7 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months