Schneider-Electric
 
KBA40ABT4TW picture- scope
KBA40ABT4TW
End feed unit, Canalis KBA, 25/40A, central mounting, 1 circuit, compatible DALI and KNX, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Device short name KBA
Product compatibility Canalis KBA busbar trunking 25…40 A
Offer type Control system
Product or component type Feed unit
Conductors material Aluminium
[Ie] rated operational current 40 A
25 A
[Ue] rated operational voltage 230...400 V
Number of circuits 1
Busbar trunking polarity 3L + N + PE
L + N + PE
Protection type Without protection
Control type Communicating
Communication port protocol DALI
KNX
Colour White (RAL 9003)
Complementary
Provided equipment End cover
Mounting location Central
Mounting mode By clips
Mounting support Busbar
Connections - terminals Terminal block - Pg 21 - screw clamp connector for 6…10 mm²
Width 562 mm
Depth 75.5 mm
Height 75.5 mm
Net weight 500 g
Standards IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 21.5 cm
Package 1 Length 61.0 cm
Package 1 Weight 2.708 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 40.5 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 29.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months