Schneider-Electric
 
KBA40DF405W picture- scope
KBA40DF405W
Flexible length, Canalis KBA, 25/40A, 1 circuit, 3L+N+PE, 0.5m, compatible with DALI protocol, white RAL9003
Schneider Electric
Characteristics
Main
Range of product Canalis
Product name KBA
Offer type Classic
Control system
Product or component type Flexible element
Busbar description Flexible length
Device application Lighting
Power socket distribution
Direction change type 3 dimensions
[Ie] rated operational current 40 A at 35 °C
25 A
[Ue] rated operational voltage 230...400 V
Network frequency 50/60 Hz
Number of circuits 1
Busbar trunking polarity 3L + N + PE
Control type Communicating
Communication port protocol DALI
Colour White (RAL 9003)
Complementary
Mounting mode By clips
Thermal stress limit 900 kA².s
Maximum radiated magnetic field 2 pT
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 0.94 kA
[Ipk] rated peak withstand current 9.6 kA
THDI 0…15 % 40 A
15…33 % 32 A
33…100 % 28 A
Length 0.5 m
Depth 30 mm
Height 46 mm
Net weight 50 g
Standards IEC 61439-1
IEC 61439-6
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK06 conforming to IEC 62262
Ambient air temperature for operation 0…35 °C without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 6.000 cm
Package 1 Length 65.000 cm
Package 1 Weight 750.000 g
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 36.000 cm
Package 2 Width 80.000 cm
Package 2 Length 69.000 cm
Package 2 Weight 22.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months