Schneider-Electric
 
KBA40ZFG2 picture- scope
KBA40ZFG2
Cable duct support kit, Canalis KBA, 25/40A, cable duct support with intermediate support
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Support
Product compatibility KBA
Quantity per set Set of 10
Complementary
Accessory / separate part category Adaptation
Mounting location On trunking
Mounting mode By clips
Mounting support Busbar
Width 25 mm
Depth 30 mm
Height 97.5 mm
Net weight 0.2 kg
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 3.700 cm
Package 1 Length 9.800 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 15.000 cm
Package 2 Length 24.000 cm
Package 2 Weight 760.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 29.500 cm
Package 3 Width 29.500 cm
Package 3 Length 39.500 cm
Package 3 Weight 8.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Take-back No
Contractual warranty
Warranty 18 months