Schneider-Electric
 
KBB40ZFG1 picture- scope
KBB40ZFG1
Cable duct support, Canalis KB, 25/40A, spring fixing bracket mounting
Schneider Electric
Characteristics
Main
Range of product Canalis
Product or component type Support
Product compatibility KBB
KBA
Quantity per set Set of 10
Complementary
Accessory / separate part categor Fixing accessory
Mounting location On trunking
Mounting mode By clips
Mounting support Busbar
Width 26.5 mm
Height 33 mm
Net weight 0.1 kg
Environment
Standards IEC 61439-6
IEC 60439-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 2.500 cm
Package 1 Length 3.500 cm
Package 1 Weight 11.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.500 cm
Package 2 Width 9.000 cm
Package 2 Length 11.000 cm
Package 2 Weight 113.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 13.500 cm
Package 3 Width 20.500 cm
Package 3 Length 30.000 cm
Package 3 Weight 1.261 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months