Schneider-Electric
 
KBD1S picture- scope
KBD1S
Cam switch operating head, Harmony K, 22mm, plastic, 60x60mm plate, metallic legend, key operated, 601 A
Schneider Electric
Characteristics
Main
Range of product Harmony Series K
Product or component type Cam switch operating head
Component name KBD
Product compatibility Front mounting bodies 12 and 20 A by Ø 22 mm hole
Cam switch head type With front plate 60 x 60 mm
Type of operator Key 601A
Rotary handle padlocking Without
Presentation of legend With metallic legend
Switching angle 45 °
90 °
Complementary
Mechanical durability 1000000 cycles
CAD overall width 60 mm
CAD overall height 60 mm
CAD overall depth 69 mm
Net weight 0.068 kg
Compatibility code KBD
Environment
Protective treatment TC
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Shock resistance 30 gn conforming to IEC 68-2-27
Vibration resistance 5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
IP degree of protection IP65 conforming to IEC 529
IP65 conforming to NF C 20-010
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.9 cm
Package 1 Width 7.3 cm
Package 1 Length 8.3 cm
Package 1 Weight 90.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months