|
|
|
KBD1Z
Cam switch operating head, Harmony K, 22mm, plastic, 60x60mm, metallic legend, key operated 60 degree, 601 A
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
|
|
Main
Range of product
|
Harmony Series K
|
Product or component type
|
Cam switch operating head
|
Component name
|
KBD
|
Product compatibility
|
Front mounting bodies 12 and 20 A by Ø 22 mm hole
|
Cam switch head type
|
With front plate 60 x 60 mm
|
Type of operator
|
Key 601A
|
Rotary handle padlocking
|
Without
|
Presentation of legend
|
With metallic legend
|
Switching angle
|
60 °
|
Complementary
Mechanical durability
|
1000000 cycles
|
CAD overall width
|
60 mm
|
CAD overall height
|
60 mm
|
CAD overall depth
|
69 mm
|
Net weight
|
0.068 kg
|
Compatibility code
|
KBD
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Shock resistance
|
30 gn conforming to IEC 68-2-27
|
Vibration resistance
|
5 gn conforming to IEC 68-2-6 (f = 10…150 Hz)
|
IP degree of protection
|
IP65 conforming to IEC 529
IP65 conforming to NF C 20-010
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|