Schneider-Electric
 
KCE1LZ picture- scope
KCE1LZ
TeSys VARIO / Mini VARIO - front and red rotary handle - without padlocking
Schneider Electric
Characteristics
Main
Range TeSys
Device short name KCE1
Product or component type Rotary handle
Product compatibility VN12
V02...V2
VN20
Handle colour Red
Complementary
Handle front plate colour Yellow
Rotary handle padlocking Without
Marking 0 - 1
Fixing mode By 4 screws
Handle front plate dimension 45 x 45 mm
Height 45 mm
Width 45 mm
Net weight 0.04 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.0 cm
Package 1 Length 8.4 cm
Package 1 Weight 53.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.154 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months