Schneider-Electric
 
KZ106 picture- scope
KZ106
adaptor plate 90 x 90 mm for door mounting of handle - set of 5
Schneider Electric
Characteristics
Main
Range of product VARIO
Accessory / separate part designation Adaptor plate
Accessory / separate part type Plate
Accessory / separate part category Adaptation accessories
Product compatibility V3
V4
Accessory / separate part destination Switch disconnector with front plate 90 x 90 mm
Quantity per set Set of 5
Complementary
Net weight 0.075 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10.5 cm
Package 1 Length 10 cm
Package 1 Weight 57 g
Unit Type of Package 2 BAG
Number of Units in Package 2 5
Package 2 Height 5 cm
Package 2 Width 10.5 cm
Package 2 Length 10 cm
Package 2 Weight 289 g
Unit Type of Package 3 S01
Number of Units in Package 3 25
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.635 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months