Schneider-Electric
 
KZ127 picture- scope
KZ127
Adaptor plate, Harmony K, metal, 22mm , front mounting
Schneider Electric
Characteristics
Main
Range of product Harmony K
Accessory / separate part designation Replacement metal adaptor plate
Accessory / separate part type Plate
Accessory / separate part category Mounting and fixing accessories
Product compatibility KAXZ1...
Accessory / separate part destination Ø 22 mm hole front mounting body
Sale per indivisible quantity 1
Complementary
Net weight 0.088 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 5.8 cm
Package 1 Length 3.7 cm
Package 1 Weight 117.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.477 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months